Switzerland English
Linear modules Small Modules Screw Driven SMS

Linear axes Small Modules

Small dimensions, good performance

Order now!

Linear modules Small Modules Screw Driven:
Easily ordered, quick to use,
plenty of savings

Less is more. For the new SMS linear modules (SMS - small modules, screw driven), we not only reduced the installation space, but we have also made the ordering process easier: the ultra-flat linear axes are already fully configured and can be selected and ordered online with just a few clicks. With the compatible connecting elements, you can also create a multi-axis system with two or three axes cost-effectively. Orders placed in the morning are sent out that evening.

Product information:

Advantages

Compact

  • Flat design, easily integrated

Easy

  • Five preconfigured sizes can be selected and ordered online

Fast

  • Minimal delivery times

Exact

  • High repeatability

Economic

  • Excellent value for money

Flexible

  • Servo motor can be added with flange coupling or belt side drive
  • Connecting elements as accessories for multi-axis systems with two or three axes

Technical data

  • Sizes: 30, 40, 50, 80, 120
  • Travel ranges: 50 to 1,200 mm
  • Max. payload: 88 kg
  • Max. speed: 1.92 m/s
  • Max. acceleration: 9.6 m/s²
  • High repeatability: +/– 0.005 mm

Application examples

  • For a wide variety of industries, such as consumer goods, battery or semiconductor manufacturing
  • Handling of small parts with light masses through single or multi-axis systems
  • Simple positioning and infeed tasks
  • Electrification of cost-sensitive areas
  • Substitution of pneumatic modules

Online-Tools, Support & Service